RK 994/994RPDA-C 2 1/2-4
Part of the RK-994/994RPDA Series
Ordering Code: 0888836
UPC: 098268796056
Lead Free: YES
2 1/2, 3, 4 In Cover Kit For Series 994 And 994Rpda
Product Features
- Original parts insure long service life
- All parts are made of high quality materials
- No special tools required for changing parts
- Factory replacement kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Cover, Grooved Coupler And Gasket |
Kit Type | Cover Kit |
Lead Free | YES |
Model Number | RK 994/994RPDA-C 2 1/2-4 |
Part Number | 0888836 |
Series | RK-994/994RPDA |