RK 995-RV 1/2-1
Part of the RK-995 Series
Ordering Code: 0888588
UPC: 098268870084
Lead Free: YES
RK 995-RV 1/2-1
Product Features
- All parts are made of high quality materials
- No special tools required for changing parts
- Factory Replacement Kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Diaphragm, Disc, Stem Spring, Seat O-Ring And Cover O-Ring |
Kit Type | Relief Valve Rubber Parts Kit |
Lead Free | YES |
Model Number | RK 995-RV 1/2-1 |
Part Number | 0888588 |
Series | RK-995 |