Skip to Main Content
Logo

ANRKL

Part of the RK-AHN Series

Ordering Code: 88005332

UPC: 098268149869

Lead Free: YES

32 Mm/40 Mm Large Hose Nozzle Repair Kit

This kit includes all serviceable components for the large hoze nozzle that are prone to wear and tear. Kit contains front screws, front cover, cover cap, and O-rings

Product Features

  • Includes front screws, front cover, cover cap, and O-rings
  • For large hoze nozzle
  • Easy to service
  • Fits 32 mm and 40 mm sizes
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents O-Ring, Cap, Screw
Kit Type Repair Kit
Lead Free YES
Model Number ANRKL
Part Number 88005332
Series RK-AHN