Skip to Main Content
Logo

ATNSK

Part of the RK-AHNT Series

Ordering Code: 88005334

UPC: 098268149890

Lead Free: YES

20 Mm Trigger Spray Gun Repair Kit

This kit includes all serviceable components for the trigger spray gun that are prone to wear and tear. Kit contains a threaded rod, sealing EPDM washer, back thimble and back nut.

Product Features

  • Includes threaded rod, sealing EPDM washer, back thimble and back nut
  • Fits 20 mm size
  • For trigger spray gun
  • Easy to service
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Gasket, Rod, Spring, O-Ring, Rod Guide, Adjustment Nut
Kit Type Repair Kit
Lead Free YES
Model Number ATNSK
Part Number 88005334
Series RK-AHNT