Skip to Main Content
Logo

PRESDLLK

Part of the RK-ARM Series

Ordering Code: 88005994

UPC: 098268162264

Lead Free: YES

Reservoir Valve Dual Level Lever Kit

This reservoir valve dual level lever service kit comes complete with an arm lever component, stainless pinch bolt, cotter pin, 2 x adaptor bushes and red ID tag.

Product Features

  • Specialist technician not required to fit service kits
  • Includes dual level valve lever
  • Arm is classed dezincification resistant
  • Repair kit will service all models of the valve from existence
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Dual Level Arm, Fixed Arm, Level Lever, Arm Bolt, 2 Adaptor Bushes, Cotter Pin, Red Tag
Kit Type Valve Arm Kit
Lead Free YES
Model Number PRESDLLK
Part Number 88005994
Series RK-ARM