SSK-02-RK #3
Part of the RK-B6010/B6011/B6400 Series
Ordering Code: 0885472
UPC: 098268108385
Lead Free: NO
Seat And Seal Kit For 1/4-1/2 In Lead Free Ball Valve, Lfb6400
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Standard Durafill (R) |
Kit Type | Repair Kit |
Lead Free | NO |
Model Number | SSK-02-RK #3 |
Part Number | 0885472 |
Series | RK-B6010/B6011/B6400 |