CSM-91-FLG ADPT 3
Part of the RK-CSM-91 Series
Ordering Code: 0036621
UPC: 098268633856
Lead Free: NO
3 Ansi 125 Flange Adapter Kit
This flange adapter kit is used on 3 inch Watts Series CSM-91 and TDV valves. The flange adapters prevent rotation.
Product Features
- Flanged adapter
- Multi-turn adjustment
- Iron body
- Positive shutoff
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Type | Replacement Part |
Lead Free | NO |
Model Number | CSM-91-FLG ADPT 3 |
Part Number | 0036621 |
Series | RK-CSM-91 |