SXI-HK-4
Part of the RK-FBVS/FBV-4 Series
Ordering Code: 0548623
UPC: 098268537741
Lead Free: NO
1 1/2 In Stem Extension Handle Kit
This stem extension handle kit fits the standard 1 1/2 inch full port, ball valve. The extension allows the valve to operate above 2 inches of insulation on hot and cold water lines. It prevents accidental opening or closing of the valve due to inadvertent handle contact.
Product Features
- Helps avoid inadvertent valve opening or closing
- Operates above 2 inches of insulation on hot and cold water lines
- Sturdy
- heavy duty zinc plated carbon steel
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Lead Free | NO |
Model Number | SXI-HK-4 |
Part Number | 0548623 |
Series | RK-FBVS/FBV-4 |