LFIS200VLACT
This 2 inch IntelliStation(R) Jr. repair kit includes a valve and actuator assembly for ease of servicing units and making repairs in the field. The IntelliStation Jr. with IoT capabilities is a digital mixing valve that allows users to remotely control and monitor tempered water distribution.
Features
- Valve and actuator assembly
- Repair in the field
- Easy to install
- For 2 inch size
Specifications | |
---|---|
ADA Compliant | N |
Brand | Powers |
Kit Contents | Valve and actuator |
Kit Type | Repair Kit |
Lead Free | YES |
Part Number | 6551693 |
Product Group | KITS / PARTS |
Products Used On | IntelliStation Jr. 2 IN Valves |
Products Used On Size | 2 IN Size |
Series | RK-IntelliStation JR |