JK-P-25-S 1 1/4
Part of the RK-JUMPER KIT Series
Ordering Code: 0006944
UPC: 098268554175
Lead Free: NO
1 1/4 In Jumper Kit
This Jumper Kit, 1 1/4 IN, is used in new construction as a temporary by-pass, prior to the actual installation of a water pressure reducing valve on potable water supply systems. The use of a temporary jumper permits testing of the building piping system for leaks and pressure loss and facilitates pipe flushing prior to the installation of the water pressure reducing valve. On unsecured jobsites, the jumper kit reduces loss from theft or vandalism.
Product Features
- Female x female
- Plastic nipple
- Copper sweat tailpiece
- Complete kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | (2) Union Nut, (2) Sweat Tailpiece, (2) Fiber Washer, Jumper Nipple And Screen |
Kit Type | Jumper Kit |
Lead Free | NO |
Model Number | JK-P-25-S 1 1/4 |
Part Number | 0006944 |
Series | RK-JUMPER KIT |
-
Downloads