Skip to Main Content
Logo

JK-P-345-PEX-Z4 3/4

Part of the RK-JUMPER KIT Series

Ordering Code: 0006938

UPC: 098268069068

Lead Free: YES

3/4 In Jumper Kit With Pex End Tailpiece And Pex End Tubing

This 3/4 IN jumper kit with PEX end tailepiece and tubing is used in new construction as a temporary by-pass, prior to the actual installation of a water pressure reducing valve on potable water supply systems. The use of a temporary jumper permits testing of the building piping system for leaks and pressure loss and facilitates pipe flushing prior to the installation of the water pressure reducing valve. On unsecured jobsites, the jumper kit reduces loss from theft or vandalism.

Product Features

  • Pipe stiffener
  • PEX end tubing
  • Union PEX end tailpieces
  • Plastic nipple
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Union Nuts (2), Tail Pieces (2), Washers (2), Jumper Nipples And Screen
Kit Type Jumper Kit
Lead Free YES
Model Number JK-P-345-PEX-Z4 3/4
Part Number 0006938
Series RK-JUMPER KIT