Skip to Main Content
Logo

LFRK 009-VT 2 1/2-3

Part of the RK-LF009 Series

Ordering Code: 0794052

UPC: 098268458909

Lead Free: YES

Total Relief Valve Repair Kit For 2 1/2 And 3 In Lead Free Reduced Pressure Zone Assembly, 009-Vt

This total relief valve repair kit is used to repair or replace the relief valve on a 2 1/2 and 3 inch lead free reduced pressure zone assembly. This kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. This kit consists of seat, seat O-ring, stem assembly, spring, two piston O-rings, flow tube O-ring, and cover O-ring.

Product Features

  • All parts are made of high quality materials
  • Factory replacement parts
  • Fits 2 1/2 and 3 inch reduced pressure zone assembly
  • No special tools required for servicing
Specifications
ADACompliant N
BrandName Watts
Kit Contents Seat, Stem Assembly, Spring, Two Piston O-Rings, Flow Tube O-Ring And Cover O-Ring
Kit Type Total Relief Valve Kit
LeadFree YES
ModelNumber LFRK 009-VT 2 1/2-3
Part Number 0794052
Series RK-LF009