Skip to Main Content
Logo

LFRK 223N 2

Part of the RK-LF223 Series

Ordering Code: 0125370

UPC: 098268861228

Lead Free: YES

2 In Lead Free High Capacity Water Pressure Reducing Valve Repair Kit

This repair kit includes parts needed to repair a 2 inch lead free high capacity water pressure reducing valve that is designed to reduce the incoming water pressure to protect plumbing system components and reduce water consumption. This kit consists of a diaphragm, seat, seat gasket, bottom plug gasket, disc and disc screw.

Product Features

  • No special tools required
  • Easy to install
  • Parts made of high quality material
  • Gaskets included
Specifications
ADACompliant N
BrandName Watts
Kit Contents Seat, Seat Gasket, Diaphragm, Disc, Disc Screw And Bottom Plug Gasket
Kit Type Repair Kit
LeadFree YES
ModelNumber LFRK 223N 2
Part Number 0125370
Series RK-LF223