LFRK 909-CK1 10
Part of the RK-LF909 Series
Ordering Code: 0794100
UPC: 098268459371
Lead Free: YES
First Check Repair Kit for 10 IN Lead Free Reduced Pressure Zone Assembly, 909
This repair kit is for the replacement of the 10 inch Watts backflow preventer first check valve. It consists of a disc assembly, spring and a cover O-ring.
Product Features
- Original parts insure long service life
- No special tools required for changing parts
- Factory replacement kit
- Parts made of high quality material
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Disc & Spring Assembly, Cover O-Ring And Lubricant |
Kit Type | First Check Kit |
Lead Free | YES |
Model Number | LFRK 909-CK1 10 |
Part Number | 0794100 |
Series | RK-LF909 |
-
Downloads