Skip to Main Content
Logo

LFRK 909-RT 6

Part of the RK-LF909 Series

Ordering Code: 0794091

UPC: 098268459296

Lead Free: YES

6 In Backflow Repair Kit, Lead Free, 909-Rt

This kit contains the rubber parts for the repair of the 6 inch Watts backflow preventer relief valve, lead free series 909-RT. It has a diaphragm, two molded disc assemblies, two seat O-rings, RV O-ring, two piston O-rings, RV stem O-ring, flow tube O-ring and cover O-ring.

Product Features

  • All parts are made of high quality materials
  • No special tools required for changing parts
  • Original parts insure long service life
  • Factory replacement kit
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Upper And Lower Check Stem O-Ring, Check Disc, Cover O-Ring, Sleeve O-Ring, Piston O-Ring, Rv Disc Assembly, Diaphragm, Piston Seal And Lubricant
Kit Type Complete Rubber Parts Kit
Lead Free YES
Model Number LFRK 909-RT 6
Part Number 0794091
Series RK-LF909