Skip to Main Content
Logo

LFRK 909-T 3/4-1

Part of the RK-LF909 Series

Ordering Code: 0794066

UPC: 098268036992

Lead Free: YES

3/4 And 1 In Reduced Pressure Zone Total Repair Kit, Lead Free, Series 909

This 3/4 and 1 inch total repair kit provides all the parts necessary to repair or replace the major internal components of the applicable reduced pressure zone assembly, lead free series 909. This kit consists of first and second check valve assemblies, relief valve assembly, and lubricant. All parts are genuine and original to the valve.

Product Features

  • Fits 3/4 and 1 inch reduced pressure zone assembly
  • All parts are made of high quality materials
  • No special tools required for servicing
  • Factory replacement parts
Specifications
ADACompliant N
BrandName Watts
Kit Contents Relief Valve Repair Kit, First Check Repair Kit, Second Check Repair Kit
Kit Type Repair Kit
LeadFree YES
ModelNumber LFRK 909-T 3/4-1
Part Number 0794066
Series RK-LF909