Skip to Main Content
Logo

LFRK 909M1-RV 4-10

Part of the RK-LF909 Series

Ordering Code: 0794150

UPC: 098268507010

Lead Free: YES

4 To 10 In Backflow Repair Kit, Lead Free, 909-Rv

This kit contains the rubber parts for the repair of the 4 to 10 inch Watts backflow preventer relief valve. This kit consists of a diaphragm, disc, molded disc assembly, piston O-ring, stem O-ring and cover O-ring.

Product Features

  • Factory replacement kit
  • No special tools required for changing parts
  • Parts made of high quality material
  • Original parts insure long service life
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Sleeve O-Ring, Piston O-Ring, Stem O-Ring, Rv Disc Assembly, Diaphragm, Piston Seal, Bottom Plug O-Ring, Adapter O-Ring And Lubricant
Kit Type Relief Valve Rubber Parts Kit
Lead Free YES
Part Number 0794150
Products Used On Series 909M1 Reduced Pressure Zone Assembly, Backflow Preventing Valve
Series RK-LF909