LFRK 909M1-RV 8-10
Part of the RK-LF909 Series
Ordering Code: 0794084
UPC: 098268459227
Lead Free: YES
Relief Valve Rubber Parts Kit For 8 To 10 In Lead Free Reduced Pressure Zone Assembly, Lf909
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Diaphragm, Disc Assembly, Seat O-Ring, Rv O-Ring And (2) Piston O-Ring And Lubricant |
Kit Type | Relief Valve Rubber Parts Kit |
Lead Free | YES |
Model Number | LFRK 909M1-RV 8-10 |
Part Number | 0794084 |
Series | RK-LF909 |
-
Downloads