RK LFN170M3 1 1/4-2
Part of the RK-LFN170 Series
Ordering Code: 0125153
UPC: 098268850000
Lead Free: YES
Repair Kit for 1 1/4 to 2 IN Lead Free Tempering Valve
This thermal actuator and plunger kit is designed for repairing a lead free master tempering valve used for hot water distribution sources. It contains a funnel, adjusting screw, bonnet, thermal actuator, locknut, plunger, spring and O-ring for a fast and easy repair. Fits valves from 1 1/4 to 2 inch.
Product Features
- Fits 1 1/4 to 2 inch valves
- Adjusting screw for setting the temperature
- Locknut for locking the temperature adjustment
- Thermal actuator for sensing temperature
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Adjusting Screw, Bonnet, Thermal Actuator, Locknut, Plunger, Spring, O-Ring |
Kit Type | Repair Kit |
Lead Free | YES |
Model Number | RK LFN170M3 1 1/4-2 |
Part Number | 0125153 |
Series | RK-LFN170 |