Skip to Main Content
Logo

LFKIT-C-RK 1

Part of the RK-LFU5/LFU5-Z3 Series

Ordering Code: 0125123

UPC: 098268849448

Lead Free: YES

Lead Free Repair Kit For 1 In Lead Free Water Pressure Reducing Valve

This lead free repair kit includes all the parts needed to repair a 1 inch lead free high performance water pressure reducing valve series LFU5 and LFU5-Z3 used in commercial, industrial, and residential applications. This kit consists of a seat, seat gasket, disc, disc screw, strainer plug gasket, strainer screen, bottom plug gasket, diaphram, and union gasket.

Product Features

  • Lead free construction
  • To repair 1 IN U5B
  • Includes repair parts for seat, disc, strainer, and diaphragm
  • Union gasket available for union models
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Seat, Seat Gasket, Diaphragm, Disc, Disc Screw, Strainer Plug Gasket, Strainer Screen, Bottom Plug Gasket And Union Gasket (For Union Models Only)
Kit Type Repair Kit
Lead Free YES
Model Number LFKIT-C-RK 1
Part Number 0125123
Products Used On LF5, LFU5, LFU5B (LF223)
ProductsUsedOnSize 1 IN (1/2 to 3/4 IN)
Series RK-LFU5/LFU5-Z3