Skip to Main Content
Logo

LFKIT-E-RK 1 1/2

Part of the RK-LFU5/LFU5-Z3 Series

Ordering Code: 0125125

UPC: 098268849462

Lead Free: YES

Lead Free Repair Kit for 1 1/2 IN Lead Free Water Pressure Reducing Valve

This lead free repair kit includes all the parts needed to repair a 1 1/2 inch lead free high performance water pressure reducing valve series LFU5 and LFU5-Z3 used in commercial, industrial and residential applications. This kit consists of a seat, seat gasket, disc, disc screw, strainer plug gasket, strainer screen, bottom plug gasket, diaphragm and union gasket.

Product Features

  • To repair 1 1/2 inch U5B
  • Union gasket available for union models
  • Lead free construction
  • Includes repair parts for seat, disc, strainer, and diaphragm
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Seat, Seat Gasket, Diaphragm, Disc, Disc Screw, Strainer Plug Gasket, Strainer Screen, Bottom Plug Gasket And Union Gasket (For Union Models Only)
Kit Type Repair Kit
Lead Free YES
Part Number 0125125
Products Used On LF5, LFU5, LFU5B (LF223)
Products Used On Size 1 1/2 IN
Series RK-LFU5/LFU5-Z3