Skip to Main Content
Logo

LFWP17B-12PB

Part of the RK-LFWP17B Series

Ordering Code: 0653149

UPC: 098268442618

Lead Free: YES

3/4 In Lead Free Brass Pex X Pb Coupling Kit

This 3/4 IN lead free coupling kit contains one transition coupling and two copper crimp rings. It can be used for making repairs in the field, continuing a run as well as transitioning from polybutylene pipe to tubing.

Product Features

  • Used for piping transitions
  • Lead free construction
  • For use with SDR-9 PEX pipe
  • NSF-PW, B137.5, ASTM F877, F1807 certified
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents (2) Copper Crimp Ring, (1) Pb Coupling
Kit Type Repair Kit
Lead Free YES
Model Number LFWP17B-12PB
Part Number 0653149
Series RK-LFWP17B