LFTPK-THD 1/2
Part of the RK-LFX65/LFN45/LFN55 Series
Ordering Code: 0121306
UPC: 098268582628
Lead Free: YES
1/2 In Lead Free Tailpiece Kit For Pressure Reducing Valve, Thread
This 1/2 inch lead free tailpiece kit is designed for use with water pressure reducing valves, series LFN45B and LFX65B. This kit includes a union nut, union threaded tailpiece and O-ring. The kit enables quick adjustments in the field.
Product Features
- Quick field adjustment
- For threaded end connections
- Includes union nut, union threaded tailpiece and O-ring
- Includes all necessary rubber components
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Tailpiece, Union Nut And Gasket |
Kit Type | Tailpiece Kit |
Lead Free | YES |
Model Number | LFTPK-THD 1/2 |
Part Number | 0121306 |
Series | RK-LFX65/LFN45/LFN55 |