Skip to Main Content
Logo

RK N45B-EZ-N55BM1

Part of the RK-N45B Series

Ordering Code: 0006960

UPC: 098268870916

Lead Free: NO

1/2 to 1 IN Water Pressure Reducing Valve Repair Kit

This repair kit includes parts needed to repair a 1/2 to 1 inch water pressure reducing valve that is used in commercial, industrial, and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. This kit consists of an EPDM diaphragm and stainless steel strainer.

Product Features

  • Parts made of high quality material
  • EPDM diaphragm
  • Stainless steel strainer
  • No special tools required
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Complete Seat/Stem Replacement Module, Epdm Diaphragm, Stainless Steel Strainer And Stem Nut
Kit Type Repair Kit
Lead Free NO
Model Number RK N45B-EZ-N55BM1
Part Number 0006960
Products Used On N45/N55
ProductsUsedOnSize 1/2 to 1 IN
Series RK-N45B