RK SS007-RT
Part of the RK-SS007 Series
Ordering Code: 0887378
UPC: 098268699159
Lead Free: YES
1/2 Backflow Rubber Repair Kit, Ss007
This 1/2 IN complete rubber parts replacement kit, for series SS007, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a cover O-ring, 2 disc assemblies and 2 seat O-rings. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Product Features
- All parts are made of high quality materials
- Factory Replacement Kit
- No special tools required for changing parts
- Original parts insure long service life
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Cover O-Ring, 2 Disc Assemblies And 2 Seat O-Rings |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Model Number | RK SS007-RT |
Part Number | 0887378 |
Series | RK-SS007 |