RK SS007M3-C
Part of the RK-SS007 Series
Ordering Code: 0888073
UPC: 098268918281
Lead Free: YES
1/2-3/4 Backflow Cover Repair Kit, Ss007M3
This 1/2-3/4 IN cover replacement kit, for series SS007M3, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a cover and cover O-ring. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Product Features
- Factory Replacement Kit
- No special tools required for changing parts
- Cover kit
- All parts are made of high quality materials
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Cover And Cover O-Ring |
Kit Type | Cover Kit |
Lead Free | YES |
Model Number | RK SS007M3-C |
Part Number | 0888073 |
Series | RK-SS007 |