WFTK-125 1 1/2
Part of the RK-WFT Series
Ordering Code: 0038119
UPC: 098268488302
Lead Free: Not In Scope
1 1/2 In Float Thermo Steam Trap Repair Kit
This float and thermostatic steam trap repair kit, 1 1/2 IN Watts model WFTK, is designed for use on Watts and select Spirax-Sarco float and thermostatic steam traps. The kit is designed for easy installation and is installed by removing the trap body to avoid breaking of pipe connections. The kit containes a thermostatic air vent, float, linkage, valve, seat and body gasket.
Product Features
- Cover gasket
- Thermostatic vent and seat
- Condensate valve assembly float and linkage
- Stainless steel corrosion resistant internal parts
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Condensate Valve Assembly Float And Linkage, Thermostatic Air Vent And Seat, Valve, Body Gasket, Cover Gasket |
Kit Type | Repair Kit |
Lead Free | Not In Scope |
Model Number | WFTK-125 1 1/2 |
Part Number | 0038119 |
Series | RK-WFT |
-
Downloads