Skip to Main Content
Logo

TR-FLGXCIPS 6

Part of the TR Series

Ordering Code: 0777505

UPC: 098268264890

Lead Free: YES

6 TR FLGXCIPS

Specifications
Body Material Stainless Steel
Brand Name Watts
Inlet Connection Size 6 5/8 IN
Inlet Connection Type Female Threaded
Lead Free YES
Maximum Working Pressure-PSI 200
Model Number TR-FLGXCIPS 6
Outlet Connection Size 6 5/8 IN
Outlet Connection Type Flanged Joint
Part Number 0777505
Riser Length 6 IN
Series TR