Skip to Main Content
Logo

TR-FLGXCIPS 8

Part of the TR Series

Ordering Code: 0777506

UPC: 098268264906

Lead Free: YES

8 TR FLGXCIPS

Specifications
Body Material Stainless Steel
Brand Name Watts
Inlet Connection Size 8 5/8 IN
Inlet Connection Type Female Threaded
Lead Free YES
Maximum Working Pressure-PSI 200
Model Number TR-FLGXCIPS 8
Outlet Connection Size 8 5/8 IN
Outlet Connection Type Flanged Joint
Part Number 0777506
Riser Length 8 IN
Series TR