Skip to Main Content
Logo

TR-GRVXCIPS 8 Watts

Part of the TR Series

Ordering Code: 0777502

UPC: 098268264852

Lead Free: YES

8 In Stainless Steel Transition Riser

This 8 IN transition riser is used to connect the main fire supply to the building overhead fire system. The fitting passes under the foundation without joints and extends up through the floor. Provided with installation tabs, the unit has a CIPS (Cast Iron Pipe Size) coupler for easy connection to the underground supply (AWWA C900 PVC) and (Ductile Iron Pipe) an industry standard grooved-end connection (AWWA C606) on the building side for easy connection to the overhead fire sprinkler system.

Product Features

  • Stainless steel for corrosion resistance
  • 200 PSI pressure rating
  • CIPS inlet x flanged outlet
  • UL/FM approved
Specifications
Body Material Stainless Steel
BrandName Watts
Inlet Connection Size 8 5/8 IN
Inlet Connection Type Female Threaded
LeadFree YES
Maximum Working Pressure-PSI 200
ModelNumber TR-GRVXCIPS 8
Outlet Connection Size 8 5/8 IN
Outlet Connection Type Grooved Joint
Part Number 0777502
Riser Length 8 IN
Series TR