BSK-G4000M1 2 1/2
Part of the G4000M1 Series
Ordering Code: 0830006
UPC: 098268075236
Lead Free: NO
Ball And Stem Repair Kit For 2 1/2 In Cast Iron Flanged Ball Valve, Series G4000-M1
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | Yes |
Ball Material | 304 Stainless Steel |
Body Finish | Cast Iron |
Body Material | Cast Iron |
Brand Name | Watts |
Class Rating | 125 |
Control Type | Lever Handle |
CV Rating | 420 GPM |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 2 1/2 IN |
Inlet Connection Size-Metric | 65 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 353 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Model Number | BSK-G4000M1 2 1/2 |
Operating Torque | 620.0 |
Outlet Connection Size | 2 1/2 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0830006 |
Port Type | Full |
Seat Material | PTFE |
Series | G4000M1 |
Stem Packing Material | PTFE |
Stem Shaft Material | 304 Stainless Steel |
Stem Type | Does Not Apply To Product |
Thrust Washer Material | Stainless Steel |
Valve Style | 2-piece |
WOG Rating | 200 PSI |
-
Downloads