Skip to Main Content
Logo

GBV 3/8 R

Part of the GBV Series

Ordering Code: 0953054

UPC: 098268839821

Lead Free: NO

3/8 In 2-Piece Ball Valve For Gas With Npt Female End Connections And Tee Handle

Specifications
Actuation No
Assembled Dry No
Balance Stop Plate No
Ball Material Brass
Body Finish Brass
Body Material Brass
Brand Name Watts
Control Type Tee Handle
Electrical Rating Does Not Apply To Product
Inlet Connection Size 3/8 IN
Inlet Connection Size-Metric 10 MM
Inlet Connection Type Female Threaded
Inlet Thread Type NPT
Lead Free NO
Maximum Temperature-Fahrenheit 125
Minimum Temperature - Celsius -29.00
Minimum Temperature-Fahrenheit -20
Model Number GBV 3/8 R
Outlet Connection Size 3/8 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0953054
Seat Material PTFE
Series GBV
Stem Packing Material PTFE
Stem Shaft Material Brass
Stem Type Does Not Apply To Product
Valve Style 2-piece
WOG Rating 5 PSI