Skip to Main Content
Logo

LFFBV-3C 2 R

Part of the LFFBV-3C Series

Ordering Code: 0960208

UPC: 098268855265

Lead Free: YES

2 In Lead Free Full Port Ball Valve With Threaded End Connections

This 2 inch two-piece full port ball valve is used in residential and commercial potable water applications, suitable for a full range of liquids and gases. This valve features a lead free brass body and adapter, female threaded end connections, adjustable packing gland, chrome plated lead free brass ball, virgin PTFE seats and seals, a bottom loaded blowout proof stem, and steel handle. The temperature range is minus 40 to 400 degrees F (minus 40 to 204 degrees C) and the pressure rating is 600 psi (41 bar) WOG non-shock and 150 psi (10.3 bar) WSP.

Product Features

  • Fluorocarbon elastomer stem O-ring prevents stem leaks
  • Machined chrome plated lead free brass ball
  • Lead free brass body and adapter
  • Certified to NSF standard 61/ANSI 8
Specifications
Actuation No
Assembled Dry Yes
Balance Stop Plate No
Ball Material Chrome Plated Brass
Body Finish Brass
Body Material Lead Free Copper Silicon Alloy Brass
Brand Name Watts
Class Rating Does Not Apply To Product
Control Type Lever Handle
CV Rating Does Not Apply To Product
Electrical Rating Does Not Apply To Product
Inlet Connection Size 2 IN
Inlet Connection Size-Metric 50 MM
Inlet Connection Type Female Threaded
Inlet Thread Type NPT
Lead Free YES
Maximum Temperature-Fahrenheit 400
Minimum Temperature - Celsius -40.00
Minimum Temperature-Fahrenheit -40
Model Number LFFBV-3C 2 R
Operating Torque Does Not Apply To Product
Outlet Connection Size 2 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0960208
Port Type Full
Seat Material Virgin PTFE
Series LFFBV-3C
Stem Packing Material Virgin PTFE
Stem Shaft Material Brass
Stem Type Bottom Loaded Blowout Proof
Thrust Washer Material Virgin PTFE
Valve Style 2-piece
WOG Rating 600 PSI