Skip to Main Content

LFFBV 1

Part of the LFFBV Series

Ordering Code: 0125028

UPC: 098268846447

Lead Free: YES

1 In Lead Free Bronze 2-Piece Full Port Ball Valve, Threaded

  • Threaded end connections
  • Bottom loaded blowout proof stem
  • Lead free construction
  • Virgin PTFE seat
Specifications
Actuation Yes
Assembled Dry No
Balance Stop Plate No
Ball Material Chrome Plated Brass
Body Finish Bronze
Body Material Bronze
Brand Name Watts
Buy American Act Compliant NO
Class Rating Does Not Apply To Product
Control Type Tee Handle
CV Rating 60 GPM
EAN 098268846447
Electrical Rating Does Not Apply To Product
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Female Threaded
Inlet Thread Type NPT
Lead Free YES
Maximum Temperature-Fahrenheit 350
Minimum Temperature - Celsius -18.00
Minimum Temperature-Fahrenheit 0
Operating Torque 200.0
Outlet Connection Size 1 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0125028
Port Type Full
Seat Material Virgin PTFE
Series LFFBV
Stem Packing Material Virgin PTFE
Stem Shaft Material Brass
Stem Type Bottom Loaded Blowout Proof
Thrust Washer Material Virgin PTFE
Valve Style 2-piece
WOG Rating 600 PSI