Skip to Main Content
Logo

LFIS6301 3/4 R

Part of the LFIT6300 Series

Ordering Code: 0960095

UPC: 098268704310

Lead Free: YES

3/4 In Lead Free Ball And Waste Ball Valve With Solder End Connections

This 3/4 inch two-piece, full port ball and waste ball valve is used in industrial and commercial applications. It features a side drain waste port that allows draining or venting of the downstream line when the valve is in the closed position. It has a lead free brass body, solder end connections, adjustable packing gland, chrome plated lead free brass ball, virgin PTFE seats and seals, and a bottom loaded blowout proof stem. The temperature range is 0 to 350 degrees F (minus 18 to 177 degrees C). The pressure rating is 600 psi (41 bar) WOG non-shock.

Product Features

  • Side drain waste port for downstream draining or venting
  • Chrome plated lead free brass ball
  • Lead free brass body construction
  • Adjustable packing design
Specifications
Actuation Yes
Assembled Dry No
Balance Stop Plate No
Ball Material Brass
Body Finish Brass
Body Material Lead Free Copper Silicon Alloy
Brand Name Watts
Class Rating Does Not Apply To Product
Control Type Tee Handle
CV Rating Does Not Apply To Product
Electrical Rating Does Not Apply To Product
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Socket
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Temperature-Fahrenheit 350
Minimum Temperature - Celsius -40.00
Minimum Temperature-Fahrenheit -40
Model Number LFIS6301 3/4 R
Operating Torque Does Not Apply To Product
Outlet Connection Size 3/4 IN
Outlet Connection Type Socket
Outlet Thread Type Does Not Apply To Product
Part Number 0960095
Port Type Full
Seat Material PTFE
Series LFIT6300
Stem Packing Material PTFE
Stem Shaft Material Brass
Stem Type Blowout Proof
Thrust Washer Material PTFE
Valve Style 2-piece
WOG Rating 600 PSI