W-Q41F-25C
Welded Ball Valve
W-Q41F-25C welded ball valve is specially used for the switch type valve of the area heating and cooling system. Integral welded ball valve body ensures no external leakage. The valve body material is the same as the pipe material, with no uneven stress, not susceptible to deformation, and with aging resistance. The valve seat has a carbonized PTFE seal ring and spring structure, which has strong adaptability to pressure and temperature changes. Compared with the products of the same specifications, the valve body is small, the appearance is exquisite, the operation is easy, and there is no bad interference.
Features
- The direct-buried welded ball valve can be buried directly under the ground, and only a small well needs to be built on the surface to save construction costs
- Integral welded ball valve ensures no external leakage
- The valve body material is the same as the pipe material, with no uneven stress, not susceptible to deformation, and with aging resistance
- The valve seat has a carbonized PTFE seal ring and spring structure, which has strong adaptability to pressure and temperature changes
- Fully welded ball valve for long-term reliable operation, no need for maintenance, easy installation
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific W-Q41F-25C
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |