Skip to Main Content
Logo

WPBV Watts

1/2 in. to 1 in. Full Port Ball Valve

Series WPBV 2-Piece, Full Port, Brass Ball Valve with PEX Ends are designed for use in PEX piping systems. They feature brass PEX end tailpieces designed for easy crimping into a PEX piping system.

Features

  • Available in 1/2 in. CF x 1/2 in. CF and 3/4 in. CF x 3/4 in. CF
  • Full Port Ball Valve
  • Use with WaterPEX brass and Poly-alloy CrimpRing fittings

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific WPBV

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: