Skip to Main Content
Logo

LFM-1160

Part of the WPBV Series

Ordering Code: 0959784

UPC: 098268022872

Lead Free: YES

1 Cf X 1 Cf Full Port Lead Free Ball Valve With Crimp Ends

This 2-piece, full port ball valve is designed for use with WaterPEX (R) tubing. It features a forged lead free brass body, crimp end connections, chrome plated brass ball, virgin PTFE seats, stem packing and Viton (R) stem O-ring. The ball valve rating is 400 WOG and the crimp connection is rated to 160 psi at 73 degrees F (11 bar at 23 degrees C).

Product Features

  • Durable forged lead free brass body
  • Crimp end designed to ASTM-F-1807
  • Quick and easy installation
  • For use with SDR-9 PEX pipe
Specifications
Actuation No
Assembled Dry Yes
Balance Stop Plate No
Ball Material Brass
Body Finish Brass
Body Material Brass
Brand Name Watts
Class Rating Does Not Apply To Product
Control Type Lever Handle
CV Rating Does Not Apply To Product
Electrical Rating Does Not Apply To Product
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Pex Crimped
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Temperature-Fahrenheit 200
Minimum Temperature - Celsius 0.00
Minimum Temperature-Fahrenheit 32
Model Number LFM-1160
Operating Torque Does Not Apply To Product
Outlet Connection Size 1 IN
Outlet Connection Type Pex Crimped
Outlet Thread Type Does Not Apply To Product
Part Number 0959784
Port Type Full
Seat Material PTFE
Series WPBV
Stem Packing Material PTFE
Stem Shaft Material Brass
Stem Type Does Not Apply To Product
Thrust Washer Material Does Not Apply To Product
Valve Style 2-piece
WOG Rating 400 PSI