Skip to Main Content
Logo

LFM-560

Part of the WPBV Series

Ordering Code: 0959782

UPC: 098268022797

Lead Free: YES

1/2 Cf X 1/2 Cf Lead Free Full Port Ball Valve With Crimp Ends

This 2-piece full port ball valve is designed for use with WaterPEX (R) tubing. It features a forged lead free brass body, chrome plated brass ball, 1/2 inch crimp end connections, virgin PTFE seats, stem packing, and Viton (R) stem O-ring. The ball valve rating is 400 WOG and the crimp connection is rated to 160 psi at 73 degrees F (11 bar at 23 degrees C).

Product Features

  • Quick and easy installation
  • Durable forged lead free brass body
  • For use with SDR-9 PEX pipe
  • Crimp end designed to ASTM-F-1807
Specifications
Actuation No
Assembled Dry Yes
Balance Stop Plate No
Ball Material Brass
Body Finish Brass
Body Material Brass
Brand Name Watts
Class Rating Does Not Apply To Product
Control Type Lever Handle
CV Rating Does Not Apply To Product
Electrical Rating Does Not Apply To Product
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Pex Crimped
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Temperature-Fahrenheit 200
Minimum Temperature - Celsius 0.00
Minimum Temperature-Fahrenheit 32
Model Number LFM-560
Operating Torque Does Not Apply To Product
Outlet Connection Size 1/2 IN
Outlet Connection Type Pex Crimped
Outlet Thread Type Does Not Apply To Product
Part Number 0959782
Port Type Full
Seat Material PTFE
Series WPBV
Stem Packing Material PTFE
Stem Shaft Material Brass
Stem Type Does Not Apply To Product
Thrust Washer Material Does Not Apply To Product
Valve Style 2-piece
WOG Rating 400 PSI