Skip to Main Content
Logo

BF 03-221-15-NSF

Part of the BF03-121 Series

Ordering Code: 0526825

UPC: 098268503913

Lead Free: YES

3 In Butterfly Valve, Full Lug, Ductile Iron Body, Aluminum Bronze Disc, 416 Ss Shaft, Epdm Seat, Lever Handle, Nsf Approved

This 3 inch butterfly valve is designed specifically for applications which may require an NSF approved valve for potable water system applications. This valve has a lever handle and is constructed with a ductile iron body, aluminum bronze disc, 316 stainless steel shaft, and an NSF approved EPDM seat. It has a 200 psi pressure rating. It is to be used with ANSI 125 or 150 class flanges and comply with API 609 and MSS-SP 67 standards.

Product Features

  • Lever handle
  • Ductile iron body
  • Aluminum bronze disc
  • NSF approved EPDM seat
Specifications
Body Material Ductile Iron
Brand Name Watts
Class Rating 125 or 150
Control Type Lever Handle
CV Rating 302 GPM
Disc Material Aluminum Bronze
Inlet Connection Size 3 IN
Inlet Connection Type Lug
Lead Free YES
Maximum Operating Temperature-Fahrenheit 248
Maximum Working Pressure-PSI 200
Minimum Temperature-Fahrenheit 5
Model Number BF 03-221-15-NSF
Operating Torque-Dry 387 in-lbs
Operating Torque-Wet 250 in-lbs
Outlet Connection Size 3 IN
Outlet Connection Type Lug
Part Number 0526825
Seat Material EPDM
Series BF03-121
Silicone Free Yes
Stem Shaft Material 416 Stainless Steel
Valve Style Lug