Skip to Main Content
Logo

LFWGV 1 R

Part of the LFWGV Series

Ordering Code: 0960099

UPC: 098268704143

Lead Free: YES

1 In Lead Free Gate Valve With Npt Female Thread Ends

This 1 inch lead free gate valve is used in commercial and residential general service applications on water, oil or compressed gas. This valve features a lead free brass body with NPT female threaded end connections, lead free brass threaded bonnet, lead free brass non-rising stem and gland, and cast iron handwheel. The maximum pressure is 200 psi (13.8 bar) WOG non-shock to 180 degrees F (82 degrees C).

Product Features

  • Lead free construction
  • Non-rising stem
  • Lead free brass wedge disc and cast iron hand wheel
  • NPT female threaded connection
Specifications
Body Material Brass
Bonnet Type Threaded
Brand Name Watts
Control Type Handwheel
Disc Material Lead Free Brass
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Female Threaded
Inlet Thread Type FPT
Lead Free YES
Maximum Pressure-PSI 200
Maximum Temperature-Fahrenheit 180
Model Number LFWGV 1 R
Outlet Connection Size 1 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0960099
Series LFWGV
Stem Shaft Material Brass
Stem Type Non Rising
Valve Style NRS
WOG Rating 200 PSI