Skip to Main Content

LFWGV 1/2 R

Part of the LFWGV Series

Ordering Code: 0960097

UPC: 098268704129

Lead Free: YES

1/2 In Lead Free Gate Valve With Npt Female Thread Ends

This 1/2 inch lead free gate valve is used in commercial and residential general service applications on water, oil or compressed gas. This valve features a lead free brass body with NPT female threaded end connections, lead free brass threaded bonnet, lead free brass non-rising stem and gland, and cast iron handwheel. The maximum pressure is 200 psi (13.8 bar) WOG non-shock to 180 degrees F (82 degrees C).

Product Features

  • NPT female threaded connection
  • Non-rising stem
  • Lead free brass wedge disc and cast iron hand wheel
  • Lead free construction
Specifications
Body Material Brass
Bonnet Type Threaded
Brand Name Watts
Control Type Handwheel
Disc Material Lead Free Brass
EANUCCCode 098268704129
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 13 MM
Inlet Connection Type Female Threaded
Inlet Thread Type FPT
Lead Free YES
Maximum Pressure-PSI 200
Maximum Temperature-Fahrenheit 180
Outlet Connection Size 1/2 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0960097
Series LFWGV
Stem Shaft Material Brass
Stem Type Non Rising
Valve Style NRS
WOG Rating 200 PSI