Skip to Main Content
Logo

LFWGVS 1/2 R

Part of the LFWGV Series

Ordering Code: 0960100

UPC: 098268704112

Lead Free: YES

1/2 In Lead Free Gate Valve With Solder Ends

This 1/2 inch lead free gate valve is used in commercial and residential general service on water, oil or compressed gas applications. It features a lead free brass body with solder end connections, cast iron handwheel, and lead free brass non-rising stem and gland. The maximum pressure is 200 psi (13.8 bar) WOG.

Product Features

  • Lead free construction
  • Non-rising stem
  • Lead free brass wedge disc and cast iron hand wheel
  • Solder end connection
Specifications
Body Material Brass
Bonnet Type Threaded
Brand Name Watts
Control Type Handwheel
Disc Material Lead Free Brass
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 13 MM
Inlet Connection Type Socket
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Pressure-PSI 200
Maximum Temperature-Fahrenheit 180
Model Number LFWGVS 1/2 R
Outlet Connection Size 1/2 IN
Outlet Connection Type Socket
Outlet Thread Type Does Not Apply To Product
Part Number 0960100
Series LFWGV
Stem Shaft Material Brass
Stem Type Non Rising
Valve Style NRS
WOG Rating 200 PSI