Skip to Main Content
Logo

LFWGVS 3/4 R

Part of the LFWGV Series

Ordering Code: 0960196

UPC: 098268853964

Lead Free: YES

3/4 In Lead Free Gate Valve With Solder End Connections

This 3/4 inch lead free gate valve is used in commercial and residential general service applications on water, oil or compressed gas. This valve features a lead free brass body, lead free brass non-rising stem and gland, cast iron handwheel, and soldered end connections. The maximum pressure is 200 psi (13.8 bar) WOG non-shock to 180 degrees F (82 degrees C).

Product Features

  • Solder end connection
  • Maximum temperature 180 degrees F
  • Lead free brass body and adapter
  • PFTE packing
Specifications
Body Material Brass
Bonnet Type Threaded
Brand Name Watts
Control Type Handwheel
Disc Material Lead Free Brass
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 19 MM
Inlet Connection Type Socket
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Pressure-PSI 200
Maximum Temperature-Fahrenheit 180
Model Number LFWGVS 3/4 R
Outlet Connection Size 3/4 IN
Outlet Connection Type Socket
Outlet Thread Type Does Not Apply To Product
Part Number 0960196
Series LFWGV
Stem Shaft Material Brass
Stem Type Non Rising
Valve Style NRS
WOG Rating 200 PSI