Skip to Main Content
Logo

LFST 3/4 R

Part of the LFST Series

Ordering Code: 0960104

UPC: 098268704273

Lead Free: YES

3/4 In Lead Free Stop Valve, Npt Female Connections

This 3/4 inch lead free stop valve is used in residential applications for shutoff service only. It consists of a lead free brass body construction with NPT female threaded end connections and a handwheel for shutoff. The maximum working pressure is 150 psi (10.3 bar) WOG and the maximum temperature is 180 degree F (82 degrees C).

Product Features

  • NPT female connection
  • lead free body construction
  • Maximum pressure is 150 psi
  • Maximum temperature 180 degrees F
Specifications
Body Material Brass
Brand Name Watts
Control Type Handwheel
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 19 MM
Inlet Connection Type Female Threaded
Inlet Thread Type FPT
Lead Free YES
Maximum Pressure-PSI 150
Maximum Temperature-Fahrenheit 180
Model Number LFST 3/4 R
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0960104
Series LFST
Stem Shaft Material Brass