Skip to Main Content
Logo

LFTV15PRC 3/4

Part of the LFTWH Series

Ordering Code: 0125278

UPC: 098268853896

Lead Free: YES

3/4 In Tankless Hot Water Service Valve Kit With Check Valve

This lead free tankless water heater valve set is designed to simplify the installation, maintenance and operation of tankless water heaters. This 3/4 inch tankless hot and cold water heater valve set with female thread union tailpiece connection, 150 psi relief valve and spring check facilitates isolation of the water heater from the water lines, water heating purging and draining. It replaces up to 18 fittings and 16 connections used in typical tankless water heater installations. It features a lead free copper silicon alloy body, full-port quarter-turn ball valve with color-coded T-handle, virgin PTFE seats, purge and drain valve with a hose connection and tethered brass cap, FPT union connection to water heater and FPT union tailpiece connection to waterline. The pressure rating is 600 psi (41.4 bar) WOG.

Product Features

  • Easy to install
  • Color-coded ball valves
  • For gas or electric tankless water heaters
  • Includes drain port
Specifications
Body Material Brass
Brand Name Watts
Cold Water Inlet Connection Size 3/4 IN
Cold Water Inlet Connection Type Female Threaded
Cold Water Outlet Connection Size 3/4 IN
Cold Water Outlet Connection Type Female Threaded
Hot Water Inlet Connection Size 3/4 IN
Hot Water Inlet Connection Type Female Threaded
Hot Water Outlet Connection Type Female Threaded
Lead Free YES
Pressure Relief Valve Yes
Valve Type Hot and Cold Water Set