Skip to Main Content

FH

Frost-Proof Automatic Draining Wall Hydrants

  • 1/2 in. solder, male IPS, or PEX inlet
  • Available in a range of sizes
  • Automatic self-draining feature
  • Used in commercial and residential applications to provide freeze protection for the external water supply

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific FH

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA