FH-1-M1 12
Part of the FH Series
Ordering Code: 0723164
UPC: 098268493207
Lead Free: NO
1/2 Male Ips Or Solder Frost Proof Wall Hydrant, Wall Size 12 In
This 12 inch frost-proof automatic draining wall hydrant is used in commercial and residential applications to provide freeze protection for external water supply. It has a positive seat water shutoff and an automatic self-draining feature. This wall hydrant includes a brass body with a nickel-plated finish, steel handwheel, 3/4 inch hose outlet and either 1/2 inch solder or male IPS inlet connection.
Product Features
- Positive seat water shutoff
- 3/4 inch hose outlet
- Frost proof design
- Automatically self drains
Specifications | |
---|---|
Body Finish | Nickel |
Body Material | Brass |
Brand Name | Watts |
Control Type | Cross Handwheel |
Frost Free | Yes |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Solder or Male IPS |
Inlet Thread Type | NPT |
Lead Free | NO |
Model Number | FH-1-M1 12 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | GHT |
Part Number | 0723164 |
Series | FH |
Type | Kit |
Wall Thickness | 12 IN |
With Vacuum Breaker | No |
-
Downloads