Skip to Main Content
Logo

HY-420-CIA

Part of the HY-420 Series

Ordering Code: 8142406

UPC: 098268060935

Lead Free: YES

Wall Hydrant Repair Kit For HY-420, Complete Internal Assembly, Non-Freeze, Bronze

This HY-420 wall hydrant repair kit consists of a bronze complete internal assembly and loose key. It is a non-freeze assembly.

Product Features

  • Non-freeze
  • Loose key
  • Bronze
  • Complete internal assembly
Specifications
Body Finish Does Not Apply To Product
Body Material Bronze
Brand Name Watts
Control Type Key
Frost Free Yes
Inlet Connection Size Does Not Apply To Product
Inlet Connection Size-Metric Does Not Apply To Product
Inlet Connection Type Does Not Apply To Product
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Model Number HY-420-CIA
Outlet Connection Size Does Not Apply To Product
Outlet Connection Type Does Not Apply To Product
Outlet Thread Type Does Not Apply To Product
Part Number 8142406
Series HY-420
Wall Thickness Does Not Apply To Product
With Vacuum Breaker Yes