Skip to Main Content
Logo

HY-440 Watts

Moderate Climate Wall Narrow Wall Hydrant

Series HY-440 moderate climate anti-siphon narrow wall hydrant with chrome plated face, integral vacuum breaker, 3/4 in. (19mm) hose connection, 360 degree swivel pipe connection with 3/4 in. (19mm) female / 1 in. (25mm) male threads. Has bronze head, seat casting, internal working parts, and loose key. Complies with ASSE 1019-2004, UPC/IAMPO Listed. Max. operating pressure 125 psi.

Features

  • Moderate climate anti-siphon narrow wall hydrant
  • Integral vacuum breaker
  • Has 3/4 in. (19mm) female / 1 in. (25mm) male threads
  • Complies with ASSE 1019-2004. UPC/IAPMO Listed

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific HY-440